Accelerating Innovation

5814 Series | 0.3mm Pitch

Connector Type: Board to Board
Technology: Fine Pitch
# of Positions: 10-50
Current Rating DC 0.3A / Contact
Voltage Rating: DC 50V / Contact
Operating Temperature: -40°C to +85°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 5814 Category:

Description

Overview:

5814 Series | 0.3mm Pitch

The 5814 Series are space-saving Board to Board Connectors featuring a fine pitch of 0.3mm, stacking height of 0.6mm (between boards) and a width of 1.5mm. This connector achieves industry-leading narrow pitch and compact dimensions, and is designed to prevent damage during connector mating operations through its unique metal fitting structure.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Space-Saving Design
  • Structure Prevents Damage During Mating
  • Independent Power Supply Contacts
Typical Applications:
Typical Applications:
  • Small Electronics & IoT Products
  • Smartphones
  • Wearable Devices
  • Audio Devices

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

Resources

For More Detailed Information