Accelerating Innovation

6893 Series | 0.5mm Pitch

Connector Type: FPC / FFC
Technology: Fine Pitch
# of Positions: 10-60
Current Rating DC 0.5A
Voltage Rating: DC 50V
Operating Temperature: -40°C to +125°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 6893 Category:

Description

Overview:

6893 Series | 0.5mm Pitch

One-action type 6893 Series FPC/FFC connectors utilize a proprietary structure that enables quick, stable connections in a single insertion, removing a significant impediment to fully automated assembly. This new series offers a 2x improvement in foreign matter removal performance compared to our previous products, helping to prevent the FPC/FFC deposits that can cause contact failure after insertion. It is heat-resistant up to 125 degrees Celsius and mountable on in-vehicle devices such as HUDs, clusters, and CIDs with strict high-temperature compliance. Recommended applications: Flat TV, game machine, automobile, industrial equipment and power supplies etc.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Unique contact pin structure improves foreign object removal performance
  • MIPI D-PHY 4Gbps compatible
Typical Applications:
Typical Applications:
  • Flat TV
  • Game Machine
  • Automobile
  • Industrial Equipment
  • Power Supplies

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

Resources

For More Detailed Information