Accelerating Innovation

1000424 – On Ground BT / Wi-Fi Dual Band Stamped Metal Antenna

Antenna Type: Internal (On Board)
Technology: Wi-Fi 6E / Bluetooth / WLAN / BLE / ZIGBEE
Band: 802.11 a/b/g/n/ac/ax
Frequency: 2400-2485 MHz
5150-5850 MHz
Peak Gain: 2400-2485 MHz = 0.6 dBi
5150-5850 MHz = 4.5 dBi
Efficiency: 2400-2485 MHz = 57%
5150-5850 MHz = 75%
Size (mm): 26.60 x 5.24 x 7.05
Weight (grams): 1.6
Mounting: SMT
Antenna P/N: 1000424
Evaluation Board: 1000423
+
-
SKU: 1000424 Category:

Description

KYOCERA AVX WLAN antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. This innovative antenna provides outstanding performance for 2.4 GHz and 5 GHz over metal surfaces, as it is designed to be on ground.

Real-World Performance and Implementation

Antennas may look alike on the outside, but the important difference is inside. Other antennas may contain simple PIFA or monopole designs that interact with their surroundings, complicating layout or changing performance with use position. KYOCERA AVX’s antennas utilize patented Isolated Magnetic Dipole (IMD) combined with a PIFA structure to deliver a unique size and performance combination.