Accelerating Innovation

M310220 – Wi-Fi / Bluetooth / Zigbee Ceramic Antenna

Antenna Type: Internal (On Board)
Technology: WiFi / BT / WLAN / BLE / ZIGBEE
Band: 802.11 b/g
Frequency: 2400-2485 MHz
Peak Gain: 1.7 dBi
Efficiency: 67%
Size (mm): 3.00 x 1.50 x 1.08
Weight (grams): 0.1
Mounting: SMT
Antenna P/N: M310220
Evaluation Board: M310220-01
+
-
SKU: M310220 Category:

Description

This series of Ceramic Isolated Magnetic Dipole™ (IMD) antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for Bluetooth® enabled cell phones, media players and other mobile devices.

Real-World Performance and Implementation

Ceramic antennas may look alike on the outside, but the important difference is inside. Other antennas may contain simple PiFA or monopole designs that interact with their surroundings, complicating layout or changing performance with use position. These antennas utilize patented IMD technology to deliver a unique size and performance combination.

Greater Flexibility

The first-in-class IMD technology enables you to develop concept designs that are more advanced and that deliver superior performance in reception critical applications.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.