Accelerating Innovation

X9001558 – External Cellular / ISM / LoRa Antenna

Antenna Type:External (Indoor)
Technology:Cellular / 2G / 3G / ISM / LoRa / Sigfox / Z-wave
Band:868 / 915, GSM850 / GSM900 / DCS / PCS
Frequency:824 – 960 MHz, 1710 – 2170 MHz
Peak Gain:824 – 960 MHz = 0.5 dBi
1710 – 2170 MHz = 1.2 dBi
Efficiency:824 – 960 MHz = 21%
1710 – 2170 MHz = 29%
Size (mm):47.80 x 8.20 diameter.
Weight (grams):6
Mounting:Connector
Antenna P/N:X9001558
SKU: X9001558 Category:

Description

KYOCERA AVX series of External Antennas deliver on the key needs of device designers for higher functionality and performance in IoT environment.
This antenna offers high gain in small form factor ideal to use for reference kits and demo board. The antenna can be mounted easily to the device via angle SMA connector.