KYOCERA AVX TransFeed® and Automotive TransFeed® (AEC-Q200) varistors combine the best electrical characteristics of TransGuard® Varistors with KYOCERA AVX Feedthru Capacitors into a single chip for state-of-the-art overvoltage circuit protection and EMI reduction over a broad range of frequencies. This unique combination of multilayer ceramic construction in a feedthru configuration provides bi-directional ESD protection with low parallel inductance and offers excellent decoupling capability for all high di/dt environments and significant noise reduction in digital circuits in the off-state.
Learn More
Learn More