Features & Benefits
- Multi-anode Construction
- Super Low ESR
- 100% Surge Current Tested
- CV range: 10-2200μF / 2.5-50V
- 5 Case Sizes Available
- “Mirror” Multi-anode Construction Used with D, Y Case Capacitors Reduces ESL to Half
Typical Applications
- High Power DC/DC General Applications
The TPM Series Multi-anode Ultra Low ESR Capacitors are available in case codes D, E, V, and Y and offer a CV range from 10-2200µF / 2.5-50V. The tantalum capacitors feature a “mirror” multi-anode construction used with the D case capacitors to reduce ESL to half. The TPM series multi-anode ultra low ESR capacitors are PB-free and RoHS compliant.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- A Study of Field Crystallization in Tantalum Capacitors and its Effect on DCL and Reliability
- Analysis of Solid Tantalum Capacitor Leakage Current
- Basic Tantalum Capacitor Technology
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for use in Simulation Software
- Low Leakage Current Aspect of Designing with Tantalum and Niobium Oxide Capacitors
- New Tantalum Technologies: Tantalum Polymer and Niobium Oxide Capacitors
- Storage Capacitor Properties and Their Effect on Energy Harvester Performance
- Voltage Derating Rules for Solid Tantalum and Niobium Capacitors
Spice Models / Software