Accelerating Innovation

ANT-SAMPLEBOX-IOT – Antenna IoT Sample Box

Antenna Type: Evaluation Kit / Sample Box
Technology: LTE Cat-M / NB-IoT / 5G NTN, 2.4 GHz, GNSS , L1+L5, GPS, LTE Cat-M / NB-IoT/ 4G/ 5G NTN, Wi-Fi 2.4/5/6 GHz, UWB, S-Band & DECT NR+, ISM 868/ 915 MHz/ LoRa
Applications: Embedded designs, Wearables, Tablets, IoT, Handheld devices, Telematics, Asset Tracking, Healthcare (FDA Class I), M2M, Industrial devices, Smart Grid
Size (cm): 19.5 x 13.0 X 3.5
Part Number: ANT-SAMPLEBOX-IOT
SKU: ANT-SAMPLEBOX-IOT Category:

Description

IoT Antenna Sample Box

The IoT Antenna Sample Box PN ANT-SAMPLEBOX-IOT offers a comprehensive selection of 50 cutting-edge antennas, tailored to meet the diverse needs of IoT applications. With antennas supporting technologies like NB-IoT, BLE, GNSS, UWB, and the latest advancements in NTN and DECT NR+, this sample box empowers designers to test and explore multiple configurations. Each antenna has been meticulously designed to deliver optimal performance across a range of frequencies, ensuring reliability and precision for various IoT applications, including smart homes, asset tracking, industrial automation, and more.

Whether you are developing solutions for short-range connectivity with BLE or long-distance communication through satellite-based NTN, this sample box provides the versatility and flexibility required to address unique design challenges. The range of products included ensures compatibility across a variety of use cases, enabling engineers and designers to assess how different antenna combinations perform under specific conditions and for varied requirements. With easy access to a diverse range of technologies, this sample box simplifies the prototyping process, helping innovators accelerate their development timelines and optimize the performance of their IoT solutions.

Antenna Resources

EVBs, Application Notes, Online Tools, Simulation and Design files

KYOCERA AVX offers a comprehensive suite of online resources to support antenna integration and validation. These include Evaluation Boards (EVBs) for testing and development, detailed application notes for guidance, intuitive online tools, and downloadable design and simulation files to streamline the development process.

Global Operations & Design Support

From the initial concept to large-scale production, KYOCERA AVX’s cutting edge global design centers assist customers, providing comprehensive support that involves validation and pre-certification testing.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.