APC Series | SMD Aluminum Conductive Polymer Electrolytic Capacitor


APC Series
Features & Benefits
  • Super Low ESR
  • Long Life
  • 105°C, 15,000hrs
  • Voltage Range: 6.3Vdc to 100Vdc
  • CV Range: 10μF to 1800μF
  • Temperature Range: -55°C to +105°C
  • RoHS Compliance and Halogen-free
Typical Applications
  • DC/DC Convertors
  • Voltage Regulators
  • Decoupling
  • Computer Motherboards

KYOCERA AVX polymer aluminum electrolytic capacitors contain two layers of aluminum foil and a layer of aluminum oxide on the anode spacer between them, containing a solid conductive polymer material that improves performance like ESR, endurance, ripple current, and more. They are suitable for power applications with requirements for lower ESR, higher ripple, stability over temperature, and longer life.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

APC Series
» Click to View

Environmental / Compliance Documents
Environmental / Compliance Documents

APC Series | Environmental Documentation

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search