Accelerating Innovation

1001430-04 – UWB Stamped Metal Embedded Antenna (Right) Evaluation Board

Antenna Type: Evaluation Board
Technology: UWB
Frequency: 6.0 – 8.5GHz
Peak Gain: 4.28 dBi
Efficiency: 61.5%
Size (mm): 35.0 x 65.0
Mounting: Connector
Evaluation Board: 1001430-04
Associated Antenna P/N: 1001430
SKU: 1001430-04 Category:

Description

The 1001430 UWB Antenna version is characterized by its corner placement on the PCB which makes it ideal for IoT Applications.

Real-World Performance and Implementation

These Stamped metal antennas are designed to produce optimal performance and 3D radiation patterns, offering increased coverage range without compromising on footprint dimensions.

Greater Flexibility

The first-in-class technology enables the advance concept designs that deliver superior performance in reception critical applications.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.