Accelerating Innovation

5004804 – Wi-SUN / ISM FR4 Embedded SMT Antenna

Antenna Type: Internal (On Board)
Technology: Wi-SUN / ISM / LoRa
Band: 868 / 915
Frequency: 863-870 MHz, 902-928 MHz
Peak Gain: 1.24 dBi
Efficiency: 863-870 MHz = 44%
902-928 MHz = 49%(US), 55%(Japan)
Size (mm): 18.5 x 10.0 x 3.2
Weight (grams): 1.37
Mounting: SMT
Antenna P/N: 5004804
SKU: 5004804 Category:

Description

KYOCERA AVX IMD technology enables the advance antenna design that delivers superior performance in reception critical applications. 5004804 is a small SMT FR4 Embedded Antenna. Its advantage is its small clearance with 20x12mm.The 5004804 cover 915 MHz LoRa (US) and 924 Wi-SUN (Japan). It can also cover 868 MHz ISM/LoRa (EU) with proper layout shown on Appendix 1.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.