Accelerating Innovation

6781 Series | Automotive Ethernet Connector

Connector Type: Wire to Board (WtB)
Technology: Single-Pair Ethernet (SPE)
# of Positions: 2
Current Rating Request Data from Factory
Voltage Rating: Request Data from Factory
Operating Temperature: -40°C to +125°C
Industries: Automotive, Transportation / Commercial Vehicles
    SKU: 6781 Category:

    Description

    Overview:

    6781 Series | Automotive Ethernet Connector

    Along with the progress of ADAS/AD (Autonomous Driving), data transmission rate between ECUs or sensor devices are getting higher. There is a need to reduce the weight of electric wires used in automobiles, and it is expected that Ethernet technology, which is capable of high-speed transmission and uses lightweight single pair cables, will be widely adopted.
    Our newly developed automotive Ethernet connector, capable of high data transmission up to 1Gbps, not only contributes to weight reduction with its space saving design, but also provides design flexibility by supporting both UTP (Unshielded Twist Pair) & STP (Shielded Twist Pair) cable.

    For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

    Features & Benefits:
    Features & Benefits:
    • Pitch: 1.8mm
    • Size: W: 10.8mm x D: 26.5mm x H: 12.7mm
    • No. of Positions: 2
    • Temperature Range: -40 to +125 °C.
    • Applicable cable:
      – UTP (Unshielded Twist Pair) – AWG.22 to AWG 26
      – STP (Shielded Twist Pair) – AWG26
    Typical Applications:
    Typical Applications:
    • In-vehicle network
    • ECUs
    • Sensors (Camera/LiDAR/Radar)