Accelerating Innovation

9155-900 Series | Vertical Mate 2.5mm Pitch

Connector Type: Board to Board (BtB)
Technology: Compression / Battery
# of Positions: 2 – 6
Current Rating Up to 3A
Voltage Rating: 500 VAC or DC Equivalent
Operating Temperature: -40°C to +125°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
SKU: 9155-900 Category:

Description

Overview:

9155-900 Series | Vertical Mate 2.5mm Pitch

KYOCERA AVX has been manufacturing battery connectors for over 25 years and offers the widest standard range. The 2.5mm pitch, vertical mate 9155-900 series is the latest edition of battery connectors KYOCERA AVX is introducing to the market that could eliminate end-user damage when inserting pluggable modules or packs into a base unit.

Traditional right-angle connectors have contact geometries that rely on the pack being inserted at an angle and then rotated down into position. The unique contact design of the 9155-900 Series deflects cleanly and easily when a module or battery pack is pushed vertically into position, eliminating any damage to the end user.

The 9155-900 Series is rated for up to 5,000 mating cycles and has a contact nose with an anti-snag feature to protect during deflection.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Allows pluggable modules or packs to be inserted vertically.
  • Unique contact design to eliminate end user damage.
  • Reliable contact that survives automotive shock and vibration.
  • Optional locating pins (pegs) can be made upon customer request.
Typical Applications:
Typical Applications:
  • Handheld/portable devices requiring docking or cradle charging
  • Industrial devices requiring pluggable or programming modules
  • Internet appliances and home appliance requiring battery back-up
  • Automotive application requiring easy installation to removable unit or battery pack

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

Resources

Fast Facts Flyer
Catalogs