Accelerating Innovation

9001169F0 – GPS FPC Embedded Antenna with LNA

Antenna Type: Internal (Off Board)
Technology: GPS
Band: L1
Frequency: 1575 MHz
Efficiency: 55%
Size (mm): 41 x 15.5
Mounting: Adhesive + Cable + Connector
Antenna P/N: 9001169F0

Looking for a different cable length or connector?

Send your inquiry: antenna.info@kyocera-avx.com

SKU: 9001169F0 Category:

Description

This active GPS Antenna delivers high RF performance and functionality in M2M designs where a more standard GPS patch approach is not possible. This innovative antenna provides compelling advantages for GPS enabled M2M / IoT applications such as vehicle tracking or asset tracking. Based on a flexible substrate, this active GPS antenna is able to maintain high efficiency in various device configurations. In addition, the 9001169 antenna embeds a low power consumption LNA that facilitates its integration in the end product.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.