Accelerating Innovation

9001978-03 – Ultra-Small Wi-Fi Dual-Band Chip Antenna Evaluation Board

Antenna Type: Evaluation Board
Technology: Wi-Fi / WLAN
Band: 802.11 a/b/g/n/ac/ax
Frequency: 2400-2485MHz / 5150-5850MHz
Peak Gain: 3.0dBi
Average Efficiency: 2400-2485MHz = 65%
5150-5850MHz = 50%
Size (mm): 55.0 x 25.0
Mounting: Connector
Evaluation Board P/N: 9001978-03
Associated Antenna P/N: 9001978
SKU: 9001978-03 Category:

Description

KYOCERA AVX chip antenna designed for Wi-Fi, BT, or UWB applications exhibits the high efficiency in a small footprint and delivers the key needs to the device engineers for the higher functionality and better performance in a smaller and thinner designs. For further optimization to custom design and for support to integrate and test this antenna performance in your device, contact our Customer Support Team.

Real-World Performance and Implementation

Ceramic antennas may look alike on the outside, but the important difference is inside. Other antennas may contain simple PIFA or monopole designs that interact with their surroundings, complicating layout or changing performance with use position.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.