Accelerating Innovation

9002137-06 – Ultra-Small GNSS L1 / L2 / L5 / L6 Chip Antenna Evaluation Board

Antenna Type: Evaluation Board
Technology: GNSS
Band: L1 / L2 / L5 / L6
Frequency: 1575.2 MHz / 1227.6 MHz / 1176.45 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Average Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): 90.0 x 40.0
Mounting: Connector
Evaluation Board P/N: 9002137-06
Associated Antenna P/N: 9002137
SKU: 9002137-06 Category:

Description

KYOCERA AVX series of chip antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for GNSS-enabled handheld devices.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.