Accelerating Innovation

9002225L0-L01 – Iridium LDS Cap Antenna

Antenna Type: Internal (On Board)
Technology: GNSS / Iridium
Frequency: 1559-1610 MHz, 1616 – 1626.5 MHz
Peak Gain: 1559-1610 MHz = 2 dBi
1616 – 1626.5 MHz = 2.2 dBi
Average Efficiency: 1559-1610 MHz = 59%
1616 – 1626.5 MHz = 62%
Size (mm): 37.5(⌀) x 17.98(h)
Weight (grams): 6.85
Mounting: SMT
Antenna P/N: 9002225L0-L01
Evaluation Board P/N: 9002225L0-L01-14D
SKU: 9002225L0-L01 Category:

Description

KYOCERA AVX’s 9002225L0-L01 is an innovative – one of its kind-on-board antenna with circular polarization for satellite applications. This antenna is manufactured using Laser Direct Structuring (LDS) technology. The LDS technology is a revolutionary approach offering a streamlined and efficient process for creating complex 3D antenna designs on a myriad of substrates.

Among the benefits of this solution are the low weight, wide bandwidth and high gain. LDS technology is ideal when more curves are needed or less 3D volume is available.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.