Accelerating Innovation

9159-7X0 Series | Linear Card Edge Connector with Spring Contact

Connector Type: Board to Board (BtB)
Technology: Card Edge
# of Positions: 4, 6, 8, 10, 12
Current Rating 1.5A-2A (Depending on No. of Positions)
Voltage Rating: 150VAC (RMS) or DC Equivalent
Operating Temperature: -40°C to +130°C
Industries: Automotive, Medical, Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9159-7X0 Category:

Description

Overview:

9159-7X0 Series | Linear Card Edge Connector with Spring Contact

KYOCERA AVX Interconnect continues to develop unique connectors to fill the gap in the market. The newest addition to KYOCERA AVX’s broadening line of one piece card edge connectors is the 2p-12p linear card edge version with spring contact 9159-700/760, which is extension of popular linear card edge versions 9159-000 and 9159-060. This new connector is with spring gold (or tin) plated BeCu contacts and provide high electrical and mechanical performance suitable for harsh environment like automotive. There are available two versions – closed side 9159-700 and open side 9159-760. Optionally is available plating option Sn.

The proven contact system has easy installation without soldering, enhanced reliability, signal integrity and up to 2A/contact current rating. The connector is designed for mating PCB board with 1.5mm (+/- 0.15mm) thickness and gold (or tin) plated pads.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Ruggedized linear card edge
  • Up to 2 Amps per contact current rating meets robust application requirements
  • Gold (or tin) plated (nickel underplate) BeCu contact system for high reliability in harsh environments
  • High electrical and mechanical performance
  • Easy installation
Typical Applications:
Typical Applications:
  • Automotive Lighting
  • Transportation Lighting
  • LED Lighting
  • Industrial

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs
Fast Facts