Accelerating Innovation

A9006827 – Automotive 2.4 GHz Chip Antenna

Antenna Type: Internal (On Board)
Technology: Wi-Fi, BLE, Bluetooth, Matter, Zigbee
Frequency: 2400-2480MHz
Peak Gain: 1.1 dBi
Average Efficiency: 56%
Size (mm): 1.00 x 0.58 x 0.35
Weight (grams): 0.0009
Mounting: SMT
Antenna P/N: A9006827
SKU: A9006827 Category:

Description

KYOCERA AVX A‑Series automotive antennas are engineered to meet the evolving demands of today’s connected vehicle designs, enabling higher functionality, reliable performance, and seamless wireless connectivity. Fully qualified through rigorous testing, including AEC‑Q200 certification, these antennas are purpose-built to meet the stringent requirements of automotive environments.

The A9006827 chip antenna delivers high-efficiency performance for 2.4 GHz applications, offering optimized integration on PCB designs to support compact, high-performance wireless systems.

Backed by KYOCERA AVX’s global engineering expertise, our team provides comprehensive support to help you integrate, optimize, and validate antenna performance within your application—ensuring faster development cycles and superior end-product reliability.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.