Description
|
Overview:
|
AMTS Series | Advanced Motor Transient Suppressor VaristorsKYOCERA AVX’s radial leaded AMTS products are a dual function product – multilayer, zinc oxide transient voltage suppressor combined with EMI filtering multilayer ceramic capacitors in a three leaded radial package. AMTS are designed to provide both transient voltage protection and EMI/RFI suppression for electric motor circuits. AMTS Series components are ideally suited to filter out EMI/RFI noise generated by electric motors when they are operated. With multilayer varistor (MLV) utilized in AMTS product, effective transient voltage protection is achieved to protect sensitive electronics from high voltage transients. The capacitors suppress high frequency noise on the line and between the line and housing. The MLCC capacitors are designed with temperature stable X7R dielectric, allowing for wide temperature use with good capacitance stability. For more information about KYOCERA AVX Varistors, visit our varistors portfolio or contact our technical support team. |
|
Features & Benefits:
|
Features & Benefits:
|
|
Typical Applications:
|
Typical Applications:
|