Accelerating Innovation

APE Series | SMD Aluminum Conductive Polymer Electrolytic Capacitors

Product Type: Capacitor
Technology: Aluminum Electrolytic
Style: Surface Mount (SMD)
Grade: Commercial
Dielectric: Conductive Polymer Electrolytic
Rated Voltage: 16Vdc – 50Vdc
Capacitance Range: 10μF to 820μF
Operating Temperature: -55°C to +105°C
SKU: APE Category:

Description

Overview:

APE Series | SMD Aluminum Conductive Polymer Electrolytic Capacitors

KYOCERA AVX’s range of aluminum capacitors provide high-CV performance in smaller packages than competing can-type aluminum capacitors, very low equivalent series resistance (ESR), high endurance, and compatibility with lead-free and RoHS requirements.

For more information about KYOCERA AVX Aluminum Capacitors, visit our aluminum capacitor portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Super Low ESR
  • Long life
  • Endurance: 105°C, 20,000 hours
  • RoHS Compliance and Halogen-free
Typical Applications:
Typical Applications:
  • DC/DC Converter
  • Voltage Regulators
  • Industrial ECU
  • Computer Motherboards

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

Resources

Fast Facts
  • Fast Fact Sheet – Coming Soon!