Accelerating Innovation

1004322 – GPS / GLONASS / Beidou / Galileo Patch Antenna

Antenna Type: Internal (On Board)
Technology: GNSS / GPS / GLONASS / BEIDOU / GALILEO
Band: L1 / G1 / B1 / E1
Frequency: 1559-1563 MHz / 1575 MHz / 1559-1591 MHz /1593-1610 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): 18.0 x 18.0 x 4.7
Weight (grams): 6.2
Mounting: Adhesive
Antenna P/N: 1004322
SKU: 1004322 Category:

Description

These antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for a GNSS enabled handheld devices, media players and other mobile devices.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.