Accelerating Innovation

P522310F0 – LTE Cellular FPC Embedded Antenna

Antenna Type: Internal (Off Board)
Technology: Cellular / 2G / 3G / 4G / LTE / LTE-M / NB-IoT
Band: LTE – B1, B2, B3, B4, B5, B6, B8, B9, B10, B12, B13, B14, B17, B18, B19, B20, B23, B25, B26, B27, B28, B29, B33, B34, B35, B36, B37, B39, B44, B65, B66, B67, B68, B70, B85
Frequency: 698-960 MHz / 1710-2170 MHz
Peak Gain: 698-960 MHz = 3.6dBi
1710-2170 MHz = 3.0dBi
Efficiency: 63% – 66%
Size (mm): 41.0 x 15.5 x 0.12
Weight (grams): 0.7
Mounting: Adhesive + Cable + Connector
Antenna P/N: P522310F0
SKU: P522310F0 Category:

Description

The LTE cellular embedded antenna P522310F0 addresses the challenges facing today’s product designers. Based on a flexible substrate for easier integration, high performance and isolation characteristics, this antenna offers better connectivity. In addition, P522310F0 supports all the world wide cellular bands for LTE with backward compatibility.

The P522310F0 is offered in many standard cable lengths ranging up to 200mm. Ordering part number guide is located at end of document for selection ease.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or send inquiry to antenna.info@kyocera-avx.com