Accelerating Innovation

1001388 – Single Band Stamped Metal Embedded Antenna (Left)

Antenna Type:Internal (On Board)
Technology:WiFi / WLAN
Band:802.11a
Frequency:5150-5850 MHz
Peak Gain:3.5 dBi
Efficiency:73%
Size (mm):8.75 x 4.05 x 2.01
Weight (grams):0.025
Mounting:SMT
Antenna P/N:1001388
Evaluation Board:1003666-01
SKU: 1001388 Category:

Description

The 1001388 is the World’s SMALLEST 5 GHz High Performance Stamped Metal antennas. These antennas are designed for WLAN MIMO enabled devices including routers, media players, and other mobile communications devices.

Real-World Performance and Implementation

These Stamped metal antennas are designed to produce optimal performance and 3D radiation patterns, offering increased coverage range without compromising on footprint dimensions.

Greater Flexibility

This first-in-class technology enables the advance concept designs that deliver superior performance in reception critical applications.