1001435M0 – Wi-Fi Dual Band (On/Off Ground) Stamp Metal Antenna

Antenna Type:Internal (Off Board)
Technology:WiFi / Bluetooth / WLAN / BLE / ZIGBEE
Band:802.11 a/b/g/n/ac/ax
Frequency:2400-2485 MHz / 5150-5850 MHz
Peak Gain:Varies Depending on off/on ground mounting – Refer to Datasheet
Efficiency:Varies Depending on off/on ground mounting – Refer to Datasheet
Size (mm):41.1 x 14.6 x 9.5
Weight (grams):1.55
Mounting:Adhesive + Cable + Connector
Antenna P/N:1001435M0 | View P/N Nomenclature

Check Availability of Typical Part Numbers

Part Number

(Click P/N Below)
ConnectorCable LengthAdhesive
1001435M0-AA10L0025NMHF (u.fl compatible)
25mmNo
1001435M0-AA10L0050NMHF (u.fl compatible)50mmNo
1001435M0-AA10L0070NMHF (u.fl compatible)
70mmNo
1001435M0-AA10L0075NMHF (u.fl compatible)75mmNo
1001435M0-AA10L0100NMHF (u.fl compatible)
100mmNo
1001435M0-AA10L0150NMHF (u.fl compatible)
150mmNo
1001435M0-AA10L0200NMHF (u.fl compatible)200mmNo
1001435M0-AA10L0025
MHF (u.fl compatible)25mmYes
1001435M0-AA10L0050MHF (u.fl compatible)50mmYes
1001435M0-AA10L0070MHF (u.fl compatible)70mmYes
1001435M0-AA10L0075MHF (u.fl compatible)75mmYes
1001435M0-AA10L0100MHF (u.fl compatible)100mmYes
1001435M0-AA10L0150MHF (u.fl compatible)150mmYes
1001435M0-AA10L0200MHF (u.fl compatible)200mmYes

Looking for a different cable length or connector?

Send your inquiry: antenna.info@kyocera-avx.com


SKU: 1001435M0 Category:

Description

These antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for a 2.4 GHz and 5 GHz enabled handheld devices, media players and other mobile devices. These antennas requires a smaller design keep-out area and yields a quicker time-to-market without sacrificing RF performance.

Greater Flexibility

The first-in-class technology enables you to develop concept designs that are more advanced and that deliver superior performance in reception critical applications.

Available Downloads