Accelerating Innovation

1004292PT – Wi-Fi Tunable PCB 5 GHz Embedded Antenna

Antenna Type: Internal (Off Board)
Technology: WiFi / WLAN
Band: 802.11 a
Frequency: 5150-5850 MHz
Peak Gain: 4.8 dBi
Efficiency: 70%
Size (mm): 22.0 x 8.0 x 0.4
Weight (grams): 0.9
Mounting: Adhesive + Cable + Connector
Antenna P/N: 1004292PT | View P/N Nomenclature

Check Availability of Typical Part Numbers

Part Number

(Click P/N Below)
ConnectorCable
1004292PT-AA10L0025u.FL CompatibleLength: 25mm
Diameter: 1.13mm
Color: Black
1004292PT-AA10L0050u.FL CompatibleLength: 50mm
Diameter: 1.13mm
Color: Black
1004292PT-AA10L0075u.FL CompatibleLength: 75mm
Diameter: 1.13mm
Color: Black
1004292PT-AA10L0100
u.FL CompatibleLength: 100mm
Diameter: 1.13mm
Color: Black
1004292PT-AA10L0150u.FL CompatibleLength: 150mm
Diameter: 1.13mm
Color: Black
1004292PT-AA10L0200u.FL CompatibleLength: 200mm
Diameter: 1.13mm
Color: Black
1004292PT-AC10L0025MHF4LLength: 25mm
Diameter: 1.13mm
Color: Black
1004292PT-AC10L0050MHF4LLength: 50mm
Diameter: 1.13mm
Color: Black
1004292PT-AC10L0075MHF4LLength: 75mm
Diameter: 1.13mm
Color: Black
1004292PT-AC10L0100MHF4LLength: 100mm
Diameter: 1.13mm
Color: Black
1004292PT-AC10L0150MHF4LLength: 150mm
Diameter: 1.13mm
Color: Black
1004292PT-AC10L0200MHF4LLength: 200mm
Diameter: 1.13mm
Color: Black

Looking for a different cable length or connector?

Send your inquiry: antenna.info@kyocera-avx.com


SKU: 1004292PT Category:

Description

The 1004292PT is a versatile off-board PCB antenna ideal for 5GHz Wi-Fi applications where off-board implementation is advantageous and necessary. 1004292PT is ideal for systems requiring a multiple antenna solution.

1004292PT offers easy on-the-go tuning capability right on the antenna face, that is ideal for prototyping. The tuned antenna can then be hardwired by KYOCERA AVX for mass production. Standard connector options available: U.FL and MHF4L.

Custom cable and connector options are available. Please contact us for more information.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.