Description
The WiFi external antenna delivers on the key needs of device designers for higher functionality and performance.
For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.
| Antenna Type: | External (Outdoor) |
| Technology: | WiFi, WLAN |
| Band: | 802.11 a/b/g/n/ac/ax |
| Frequency: | 2400 – 2485 MHz, 5150 – 5850 MHz |
| Peak Gain: | 2400-2500 MHz = 2.5dBi 5150-5825 MHz = 3.3dBi |
| Efficiency: | 2400-2500 MHz = 44% 5150-5825 MHz = 31% |
| Size (mm): | 105.1 x 30.1 x 6.7 |
| Mounting: | Adhesive + Cable + Connector |
| Antenna P/N: | X1005323 | View P/N Nomenclature |
|
|
Looking for a different cable or connector? Send your inquiry: antenna.info@kyocera-avx.com |
The WiFi external antenna delivers on the key needs of device designers for higher functionality and performance.
For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.