Description
KYOCERA AVX series of External Antennas deliver on the key needs of device designers for higher functionality and performance.
This small form factor external LTE Screw Mount Antenna provides compelling advantages for 4G applications by its capability of covering frequencies from 700 to 2700 MHz Its small form factor makes it ideal for IoT devices. With its IP67 rating this antenna can be used for outdoor applications.
For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.