Broadband Capacitors | 530L Series


Broadband Capacitors
Features & Benefits
  • EIA 0402 Footprint
  • Insertion Loss: 1 dB max.
  • Low Loss X7R Dielectric
  • Solderable SMT Terminations
  • Broadband performance
  • Low Insertion Loss
  • Flat Frequency Response
  • Excellent Return Loss
  • Unit-to-Unit Performance Repeatability
  • Rugged Ceramic Construction

530L Series Multilayer Broadband Capacitor provides low insertion loss performance over multiple octaves of frequency spectrum.

The 530L capacitor is compatible with high speed automated pick and place SMT manufacturing.

The 530L is ideal for broadband DC blocking, coupling, bypassing, and feedback applications in optical communications systems and equipment using high-speed digital logic.

Electrical Specifications
  • Operating Frequency: 16 KHz to 18 GHz
  • Capacitance: 100 nF
  • Rated Voltage: 16 WVDC
  • Dielectric Withstanding Voltage (DWV): 250% of rated WVDC for 5 secs.
  • Operating Temperature Range: -55°C to +125°C
  • Temperature Coefficient of Capacitance (TCC): ±15% (-55°C to +125°C)
  • Maximum DF: 10% @ 1KHz
  • Insulation Resistance:
    – 108 Ohms min. @ +25°C @ rated WVDC
    – 107 Ohms min. @ +125°C @ rated WVDC
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information

530L Series
» Click to View

Design Tools
Modelithics
Modelithics
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP