Military/Aerospace – MIL-PRF-123 Capacitors


M123
Features & Benefits
  • Termination Options: Ag/Ni/Au, Pg/Ag, Solder Plated, Solder Coated, Sn/Pb
  • Voltage ratings: 50, 100V
  • Sizes: 0805 to 2225
  • Capacitance Range: 1.0pF to 1.0µF
Typical Applications
  • High performance applications in BX and BR voltage levels
  • Temperature stable applications in BP and BG voltage levels

M123 Series capacitors offer design and component engineers a proven technology for SMD processing and applications requiring space-level reliability. They are designed for use in critical frequency applications, timing circuits, and applications where absolute stability is required (BP and BG), as well as in applications where a wider capacitance variation in temperature, voltage, frequency, and life span can be tolerated (BX and BR).

Datasheet / Catalog
Part Number Information

Part Number Information

MIL-PRF-123/Chips
» Click to View

Technical Information
Spice Models / Software
Spice Models / Software – Click to Download