Features & Benefits
- CECC Range Covers: 25 – 500volts
- Sizes 0805, 1206, 1210, 1812, 2220
- Capacitance Range: 4.7pF to 2.2uF
Typical Applications
- Industrial
- Defense
- Aviation
- Aerospace
The CECC series of multilayer ceramic capacitors provides customers with a wide selection of high reliability screening, voltages, and termination finishes. These include Sn/Pb finishes that meet the IECQ-CECC specification 32101/801. The CECC series uses PME technology with various dielectric types to meet customers’ needs, ranging from low-temperature/voltage capacitance-change (NP0) to high-performance capacitance-voltage (X7R). The series is available with burn-in/voltage conditioning for 0 to 168 hours, reducing infant mortality failures and matching the requirements of end applications in either the NP0 or X7R ranges. Products are shipped with CECC approval, ensuring full traceability.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information