DSCC 25007 | Mini BME Stacked X7R High CV Capacitors


DSCC 25007 Capacitors
Features & Benefits
  • Voltage Range: 25V to 100V
  • Case Sizes: 2220
  • Capacitance values: 10uF – 66uF
  • High CV range available & expanding
  • Ability to downsize from traditional technology
  • Increased PCB efficiency area savings
Typical Applications
  • Satellite & Satellite Launchers
  • Military Missile / Aircraft
  • Power supplies, e.g output filtering

The new DSCC 25007 controlled drawing provides a break through with its existing 2220 case sized Mil 32535 technology in small stacks to meet the design engineers current need to satisfy a high CV package on their PCBs with a totally traceable and fully tested with 100 % Group A testing product.

The DSCC 25007 is available with 100 % Group A and or with Group B for the T level requirement with high CV stacks which are designed for the mil and space markets with KAVX’s proven heritage from its existing M32535 line.

Featuring a wide range of lead frames standard J, L and Paddle (single bar foot) in either J or L styles making withstanding high vibration environments easier.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

DSCC 25007 | Mini BME Stacked X7R High CV Capacitors
» Click to View