Features & Benefits
- Voltage Range: 800V to 1350V
- Capacitance Range: 1,750uF to 25,500uF
- 4 terminal, Male or Female threaded
Typical Applications
- DC link
- Resonant filters
The FFLC series is specifically designed for DC filtering applications such as DC link or resonant filters. Large case sizes up to 35 liters and high specific energy up to 240J/l together with safe and reliable Controlled Self Healing Technology make this series particularly suitable for power converters in traction, drives and renewable energy areas. FFLC uses polypropylene metallized segmented film and it is fully dry technology. Standard designs proposed in this catalogue are covering a wide range of voltage and capacitance values. In case of specific requirements about shape and performances, feel free to contact your local KYOCERA AVX representative.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers