DC Filtering – FFLI-HV


FFLI-HV Series

Features & Benefits
  • Offers solutions for voltage from 1500V up to 3800V
  • Has controlled self healing technology
  • Safe and reliable behavior
  • Uses a wet solution with both polypropylene metallized film and oil (without free oil)
Typical Applications
  • DC filtering
  • DC links
  • AC-DC inverters
  • Solar power generation
  • Wind power generation
  • Battery systems
  • UPS systems
  • Motor controllers
  • Power supplies

The FFLI series is specifically designed for DC filtering applications such as DC link. This high voltage range offers solutions for voltage from 1500V up to 3800V. The Controlled Self Healing Technology, essential to ensure a safe and reliable behavior, is achieved using a wet solution with both polypropylene metallized film and oil (without free oil). Standard designs proposed in this catalog are covering a wide range of voltage and capacitance values. In case of specific requirements about shape and performances, please feel free to contact your local KYOCERA AVX representative.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information

Part Number Information

FFLI-HV
» Click to View