Features & Benefits
- Voltage Range: from 1500V to 4600V
- Capacitance Range: 0.12uF to 6uF
- Axial Bolt-In Female Terminals
Typical Applications
- Protection of gate turn-off thyristor (G.T.O.)
- Medium frequency tuning
Metallized polypropylene dielectric capacitor with controlled self-healing. Reinforced metallization on margins developed for high impulse currents. Axial connections specially developed to reduce series inductance and to provide rigid mechanical mounting.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers