Features & Benefits
- General Purpose SMT Chip Tantalum Series
- 100% Surge Current Tested
- 17 Case Sizes Available, Standard and Low Profile Down to 1mm Maximum Height
- Low Profile Options Available
- CV Range: 0.10-2200μF / 2.5-50V
- J-Lead Construction
Typical Applications
- General Low Power DC/DC and LDO
- Entertainment / Infotainment Systems
- Height Restricted Design
The TAJ Series (Standard Tantalum) is a general purpose SMT chip tantalum series. It has seventeen available case sizes, and offers low profile options. The CV range is 0.10-2200μF / 2.5-50V.
The TAJ Series Low Profile Tantalum Capacitors are general purpose, SMT chip capacitors available in heights from 1.00mm (0.039″) to 2.00mm (0.079″) and in case sizes 2312, 1206, 0805, 1210, and 2917. The Low Profile TAJ series features a CV range of 0.10-1000µF / 2.5-50V. Lead(Pb)-free and RoHS compliant.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers- Click to Download
- Basic Tantalum Capacitor Technology
- Voltage Derating Rules for Solid Tantalum and Niobium Capacitors
- Reverse Voltage Behavior of Solid Tantalum Capcitors
- Glossary of Terms Used in the Tantalum Industry
- Investigation Into the Effects of Connecting Tantalum Capacitors in Series
- Application Guidelines on IR Reflow of Surface Mount Solid Tantalum Capacitors
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for use in Simulation Software
- Equivalent Series Resistance of Tantalum Capacitors
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents