Standard Polymer Capacitors

Standard conductive polymer capacitors in broad range of industry standard SMD design case sizes with J-lead terminations. KYOCERA AVX offers polymers in the industry highest CV values and highest rated Voltages up to 125V, matching the electronic industry’s need for low ESR, benign failure mode, reliable type of solid electrolytic capacitors. TCJ series capacitors are designed for general and broad range of applications, TCM multianode design series offers the lowest ESR.
TCJ
TCJ Series
Learn More
TCM
TCM Series
Learn More