Features & Benefits
- Case A Size (.055″ x .055″)
- Capacitance Range 0.1 pF to 100 pF
- High Q
- Ultra-Stable Performance
- Low ESR/ESL
- High Self-Resonance
- Low Noise
- Established Reliability (QPL)
KYOCERA AVX, the industry leader, offers new improved ESR/ESL performance for the 100A Series RF/Microwave Capacitors. This is KYOCERA AVX’s most versatile high Q, high self resonant multilayer capacitor. High density porcelain construction provides a rugged, hermetic package.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Applications
Functional Applications
- Bypass
- Coupling
- Tuning
- Feedback
- Impedance Matching
- DC Blocking
Circuit Applications
- Microwave/RF/Amplifiers
- Mixers
- Oscillators
- Low Noise Amplifiers
- Timing Circuits
- Delay Lines
- Medical Electronics
- Filter Networks
Part Number Information
Part Number Information
Design Tools
S2P Files – Click to Download
Modelithics

KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP
Environmental / Compliance Documents

