600L Series Ultra-Low ESR, NPO RF & Microwave Capacitors


Features & Benefits
  • Standard EIA Size: 0402
  • Capacitance Range 0.1 pF to 27 pF
  • Lowest ESR in Class
  • Highest Working Voltage in Class – 200V
  • High Self-Resonance Frequencies
  • RoHS Compliant

KYOCERA AVX’s 600L, EIA 0402, Multilayer Capacitor Series offers superb performance in the most demanding RF / Microwave applications requiring consistent and reliable operation. The combination of highly conductive metal electrode systems, and low loss propriety dielectrics, yields Ultra-Low ESR. Superior performance makes KYOCERA AVX’s 600L Series your best choice for a wide range of RF and microwave applications.

Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Applications
Functional Applications
  • Cellular Base Stations
  • Subscriber-based Wireless Devices
  • Broadband Wireless Services
  • WiFi (802.11)
  • Satellite Communications
  • WiMAX (802.16)
Circuit Applications
  • Filter Networks
  • Matching Networks
  • High Q Frequency Sources
  • Tuning, Coupling, Bypass and DC Blocking
Part Number Information
Part Number Information

600L Series
» Click to View

Design Tools
S2P Files – Click to Download
Modelithics
Modelithics
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP