![](/en/wp-content/uploads/product-images/MLCC-Grey.jpg)
Features & Benefits
- Sizes: 01005 – 0805
- Rated Voltage: 16V – 250V
- Capacitance: 0.1 – 100 pF
- Tolerance: as low as ± 0.5 pF
- Operating Temperature: -40°C to +125°C
Typical Applications
- Cellular Base Stations
- Broadband Wireless Services
- Satellite Communications
- Subscriber-based Wireless Devices
- WiFi (802.11)
- Public Safety Radio
“KGU” Series capacitors are C0G (NP0) chip capacitors specially designed for “Ultra” low ESR for applications in the communications market. Sizes available are EIA chip sizes 01005 through 0805. This series also features high self-resonance frequencies.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Literature