Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.
If you accept this notice, your choice will be saved and the page will refresh.
1
/
4


KYOCERA AVX | Connector Division

Kyocera AVX 917x Series Wire-to-Board Connectors, Tech Specs | TTI Inc.

Tall Stacker Connector: 00-9148

Reduced Thru Wire Connector 18-24 AWG: 9286-200

Thru Wire Connector 12-18AWG: WTW – 9286-300

Poke-Home 00-9296-200 with Jumper 10-9296

IDC / Press-Fit Wire-to-Board (WTB) – 53-8702

Single Horizontal - Board to Board (BTB) Jumper 12-28 AWG: 70-9296

RF Coaxial Connector (IDC) | 00-6791 Series

Two-Piece 4.0mm Pitch Battery – 9155-400

Vertical Mate 2.0mm Pitch: 9155-800

Low Profile IDC 22-30AWG: 9176-800

Single IDC Contact 12-18 AWG: 9177-500

Standard Vertical Top Entry 18-22 AWG: 00-9296

Low Profile IDC 9176-800 Series

AVX Wire-to-Board Insulation Displacement Connectors | New Product Brief
1
/
4