Accelerating Innovation

9001118 – V2X/DSRC (RHCP) 13x13x4mm Ceramic Patch antenna

Antenna Type: Internal (On Board)
Technology: V2X / DSRC
Band: 802.11p
Frequency: 5.9 GHz
Efficiency: 55%
Size (mm): 13 x 13 x 4
Weight (grams): 12
Mounting: Adhesive
Antenna P/N: 9001118
Evaluation Board P/N: 9001118-01
SKU: 9001118 Category:

Description

This family of ceramic patch antennas are designed to offer the best performances for a wide range of applications. The 9001118 antenna is specifically designed for Dedicated Short Range Communication systems. This high performance antenna is perfect for V2X applications to provide the high-secure and high-speed wireless communication between vehicle and Infrastructure

Global Operations & Design Support

KYOCERA AVX’s global operations support an integrated network of design centers that can take projects from concept to production.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.