Accelerating Innovation

X1005245 – GNSS (active) / LTE MIMO 3-in-1 External Antenna

Antenna Type: External (Outdoor)
Technology: 2G / 3G / 4G, Cellular, LTE, LTE-M, LTE MIMO, Beidou, Galileo, Glonass, GNSS, GPS
Band: L1 / G1 / B1 / E1, LTE B1, LTE B2, LTE B3, LTE B4, LTE B5, LTE B7, LTE B9, LTE B12, LTE B13, LTE B14, LTE B15, LTE B16, LTE B17, LTE B18, LTE B19, LTE B20, LTE B25, LTE B26, LTE B28, LTE B29, LTE B30, LTE B39, LTE B40, LTE B41, LTE B53, LTE B65, LTE B66, LTE B67, LTE B68, LTE B69, LTE B85
Frequency: 600-960 MHz, 1710-2170 MHz, 2300-2690 MHz, 1710-2700 MHz, 1561 MHz, 1575 MHz, 1602 MHz
Peak Gain: Varies Depending on Frequency
Efficiency: Varies Depending on Frequency
Size (mm): 136.2 x 72.4 x 12.7
Mounting: Adhesive + Cable + Connector
Antenna P/N: X1005245

Looking for a different cable or connector?

Send your inquiry: antenna.info@kyocera-avx.com

SKU: X1005245 Category:

Description

The 3-in-1 GNSS (active) and LTE MIMO external antenna delivers on the key needs of device designers for higher functionality and performance.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.