Accelerating Innovation

A1004795 – Automotive Broadband FR4 Embedded LTE / LPWA Antenna

Antenna Type: Internal (On Board)
Technology: Cellular / 2G / 3G / 4G / LTE / LTE-M / NB-IoT / LoRa / Z-Wave / ISM / 5G / Sub-6 GHz / NTN / GNSS
Band: 868/915 / LTE B1 / B2 / B3 / B4 / B5 / B6 / B7 / B8 / B9 / B10 / B12 / B13 / B14 / B17 / B18 / B19 / B20 / B23 / B24 / B25 / B26 / B27 / B28 / B29 / B30 / B32 / B33 / B34 / B35 / B36 / B37 / B38 / B39 / B40 / B47 / B71 / B85 / S-Band / L-Band / n255 / n256 / n23 / L1, E1, B1, G1
Frequency: 617-960 MHz / 863-928 MHz / 1710-2200 MHz / 2500-2700 MHz / 1525-1600 MHz / 1559-1610 MHz / 1980-2200 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): 36.0 x 9.0 x 3.3
Weight (grams): 2.1
Mounting: SMT
Antenna P/N: A1004795
SKU: A1004795 Category:

Description

KYOCERA AVX A-Series automotive antennas deliver on the key needs of device designers for higher functionality.

KYOCERA AVX has completed rigorous testing to qualify the A-series antennas for automotive applications. Although the AEC-Q200 standard does not include antenna products, all testing has been done following applicable AEC-Q200 requirements and procedures as closely as possible. Customers must provide additional quality requirements, if any, to drive additional compliance testing.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.