Accelerating Innovation

1005621 – GPS L1/L5 25x25x8.16mm Ceramic Stacked Patch antenna

Antenna Type: Internal (On Board)
Technology: GPS
Band: L1, L5
Frequency: L1 = 1575 MHz | L5 = 1176 MHz
Gain @ Zenith: L1 = 4.8 dBic | L5 = 2.8 dBic
Size (mm): 25.0 x 25.0 x 8.16
Weight (grams): 17.8
Mounting: Adhesive Tape & Solder Pin
Antenna P/N: 1005621
SKU: 1005621 Category:

Description

KYOCERA AVX antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. This antenna is mounted using double sided adhesive and through-hole solder pin. These innovative antennas provide compelling advantages for GPS L1 & L5 enabled devices.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.