Accelerating Innovation

9003212 – GPS L1/L5 25x25x11.9mm Active Ceramic Stacked Patch antenna

Antenna Type: Internal (Off Board)
Technology: GPS
Band: L1, L5
Frequency: 1164 – 1189 MHz, 1559 – 1610 MHz
Size (mm): 25.0 x 25.0 x 12.12
Weight (grams): 23.0
Mounting: Adhesive + Cable + Connector
Antenna P/N: 9003212
SKU: 9003212 Category:

Description

KYOCERA AVX series of Patch Antennas deliver on the key needs of device designers for higher functionality and performance in IoT environments.

This Stacked Patch Active GPS Antenna covers L1/L5 bands. This antenna can easily be mounted into devices via its cable with MHF connector.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.