Accelerating Innovation

1003468 – ISM 2.4GHz 18x18x4mm Ceramic Patch Antenna

Antenna Type: Internal (On Board)
Technology: WiFi / BT / WLAN / BLE / ZIGBEE
Band: 802.11 b/g
Frequency: 2400-2485 MHz
Peak Gain: 3.83 dB
Efficiency: 74%
Size (mm): 18.0 x 18.0 x 4.0
Weight (grams): 4.8
Mounting: Adhesive
Antenna P/N: 1003468
SKU: 1003468 Category:

Description

The Ceramic Patch 1003468 offers all the advantages of a circular polarized 2.4GHz antenna in a small factor, easy to integrate to all the embedded designs requiring high performances and long range.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.