Accelerating Innovation

9003199 – Dual-Feed GPS 25x25x8.16mm L1/L5 Stacked Patch Antenna

Antenna Type: Internal (On Board)
Technology: GPS
Band: L1, L5
Frequency: 1164-1189MHz | 1563-1587MHz
Gain @ Zenith: 1164-1189MHz = 1.3 dBi | 1563-1587MHz = 2.8 dBi
Size (mm): 25.0 x 25.0 x 8.16
Weight (grams): 84.8
Mounting: Pins + Adhesive
Antenna P/N: 9003199
SKU: 9003199 Category:

Description

KYOCERA AVX series of GPS Ceramic Patch Antennas deliver on the key needs of device designers for higher functionality and performance in M2M designs. These innovative antennas provide compelling advantages for GPS.

Best in Class Performance

Circularly Polarized patch antennas are designed to maintain high efficiency in a variety of device configurations. Minimal ground clearance and component “keep out” area. High selectivity eliminates the need for additional filters and frees up board space.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.