Accelerating Innovation

9003384 – GPS L1/L2/L5 38x38x14.8mm Ceramic Stacked Patch antenna

Antenna Type: Internal (On Board)
Technology: GNSS
Band: L1 / E1 / G1 / L2 / G2 /  L5 / E5 / B2 / G3
Frequency: 1164 – 1240 MHz / 1560 – 1590 MHz
Peak Gain: 1164 – 1240 MHz = 5.0 dBi
1560 – 1590 MHz = 4.6 dBi
Average Efficiency: 1164 – 1240 MHz = 47%
1560 – 1590 MHz =56%
Size (mm): 38.0 x 38.0 x 14.8
Weight (grams): 54.5
Mounting: Pins + Adhesive
Antenna P/N: 9003384
SKU: 9003384 Category:

Description

KYOCERA AVX series of Patch Antennas deliver on the key needs of device designers for higher functionality and performance. These innovative antennas provide compelling advantages for GNSS L1/L2/L5. 9003384 is a patch that covers GNSS L1/L2/L5. It is a Dual-feed Stacked Patch Antenna generating RHCP.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.