Accelerating Innovation

9002418L0-L16S – NTN S-Band LDS “Cap” Antenna

Antenna Type: Internal (On Board)
Technology: NTN
Technology: S-Band
Frequency: 1980–2020MHz, 2170–2200MHz
Peak Gain: 1980–2020MHz = 3.3 dBi
2170–2200MHz = 2.7 dBi
Average Efficiency: 1980–2020MHz = 65%
2170–2200MHz = 61%
Size (mm): 37.5 x 37.5 x 17.98 (h)
Weight (grams): 6.85
Mounting: SMT
Antenna P/N: 9002418L0-L16S
Evaluation Board P/N: 9002418L0-L16S-16D
SKU: 9002418L0-L16S Category:

Description

KYOCERA AVX’s 9002418L0-L16S is an innovative – one of its kind-on-board antenna with capabilities to achieve both Right hand circular polarization (RHCP) and Left hand circular polarization (LHCP) for satellite applications.

  • RHCP: 9002418L0-L16S-16D
  • LHCP: 9002418L0-L16S-17D

It has a constant gain towards the azimuth and elevation.

This antenna is manufactured using Laser Direct Structuring (LDS) technology covering NTN S-Band which makes it lightweight. It is also characterized by its reliable performance over metal.

The LDS technology is a revolutionary approach offering a streamlined and efficient process for creating complex 3D antenna designs on a myriad of substrates.

Amongthebenefitsofthissolutionarethelowweight,widebandwidthandhighgain.LDS technology is ideal when more curves are needed or less 3D volume is available.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.